2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S1S21A-1210F

Expand Table
EN
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Module
MOD
Material
MTR
Number of Teeth
Z
Reference Diameter d
D [mm]
Tip Diameter
DA [mm]
Type
S
Face Width
B [mm]
Bore Diameter
DD [mm]
Hub Diameter
DH [mm]
Hub Projection
LH [mm]
Hub Projection(L type、C type)
LHR [mm]
Overall lenght
L [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
Nominal threads
M
Position of Set Screw
LS [mm]
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
S1S18A-0805F
-
1.00
S45C
18
18.0
20.0
A1
8.0
5
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S18A-0806
-
1.00
S45C
18
18.0
20.0
A1
8.0
6
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S18A-1208
Discontinued
1.00
S45C
18
18.0
20.0
A1
12.0
8
0.0
0.0
0.00
12.0
0.0
0.0
-
0.0
S1S19A-0806F
-
1.00
S45C
19
19.0
21.0
A1
8.0
6
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S19A-1208F
-
1.00
S45C
19
19.0
21.0
A1
12.0
8
0.0
0.0
0.00
12.0
0.0
0.0
-
0.0
S1S20A-0806F
-
1.00
S45C
20
20.0
22.0
A1
8.0
6
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S20A-0808
-
1.00
S45C
20
20.0
22.0
A1
8.0
8
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S20A-1208F
-
1.00
S45C
20
20.0
22.0
A1
12.0
8
0.0
0.0
0.00
12.0
0.0
0.0
-
0.0
S1S20A=1210
-
1.00
S45C
20
20.0
22.0
A1
12.0
10
0.0
0.0
0.00
12.0
3.0
1.4
-
0.0
S1S21A-0806F
-
1.00
S45C
21
21.0
23.0
A1
8.0
6
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S21A-1210F
Discontinued
1.00
S45C
21
21.0
23.0
A1
12.0
10
0.0
0.0
0.00
12.0
0.0
0.0
-
0.0
S1S22A-0806F
-
1.00
S45C
22
22.0
24.0
A1
8.0
6
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S22A-1210F
-
1.00
S45C
22
22.0
24.0
A1
12.0
10
0.0
0.0
0.00
12.0
0.0
0.0
-
0.0
S1S23A-0806F
-
1.00
S45C
23
23.0
25.0
A1
8.0
6
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S23A-1210F
Discontinued
1.00
S45C
23
23.0
25.0
A1
12.0
10
0.0
0.0
0.00
12.0
0.0
0.0
-
0.0
S1S24A-0806F
-
1.00
S45C
24
24.0
26.0
A1
8.0
6
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S24A-0808
-
1.00
S45C
24
24.0
26.0
A1
8.0
8
0.0
0.0
0.00
8.0
0.0
0.0
-
0.0
S1S24A-1208F
-
1.00
S45C
24
24.0
26.0
A1
12.0
8
0.0
0.0
0.00
12.0
0.0
0.0
-
0.0
S1S24A=1210
-
1.00
S45C
24
24.0
26.0
A1
12.0
10
0.0
0.0
0.00
12.0
3.0
1.4
-
0.0
Show compressed display (44 configurable products)
Order numberS1S21A-1210F
ShorttextModule 1 (Z < 30, S45C, Shapes A1)
Latest change31.05.2024 06:57:07
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberS1S21A-1210F
CNSPHYPROP Physical Properties